IESNA:LM-63-2002
[TEST]P1434549
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6C-940-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 6xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (156) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.51A 300.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31839.5
TILT=NONE
156 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4848.9 5049.1 5192.2 5185.0 5070.6 4913.2 4534.2 4212.4 4241.0 4462.7 4870.3 5371.0 5993.2 6729.8 7831.1 8918.2 9790.7 10741.9 
11814.7 12701.5 12751.5 12436.9 11593.0 10091.1 7545.1 5556.9 5235.1 4076.5 2774.9 2145.5 1680.7 1201.5 951.2 750.9 536.4 329.0 
157.3 0.0 
4848.9 5056.3 5199.3 5192.2 5077.7 4920.4 4534.2 4219.5 4241.0 4462.7 4863.2 5356.6 5950.2 6779.8 7981.3 8882.5 9898.0 10756.2 
11807.5 12737.2 12808.8 12494.1 11685.9 10205.5 7638.1 5649.9 5328.0 4241.0 2896.5 2202.7 1702.1 1230.1 965.5 779.5 586.4 371.9 
171.6 0.0 
4848.9 5034.8 5185.0 5206.5 5113.5 5006.2 4662.9 4326.8 4276.7 4491.3 4834.6 5313.7 5907.3 6636.8 7938.4 8918.2 9898.0 10727.6 
11685.9 12744.4 13080.5 12844.5 12208.0 10927.8 8768.0 6408.0 6014.6 4956.2 3804.7 2732.0 2059.7 1551.9 1158.6 908.3 700.9 414.8 
200.2 0.0 
4848.9 5027.7 5185.0 5263.7 5199.3 5142.1 4920.4 4555.7 4376.9 4484.1 4791.7 5242.2 5814.4 6508.1 7287.6 8374.7 9454.6 10341.4 
11364.1 12401.1 13180.6 13259.3 12787.3 11850.4 10012.4 7301.9 6851.4 5592.7 4541.4 3597.3 2810.6 2095.5 1544.8 1108.5 843.9 
522.1 221.7 0.0 
4848.9 5042.0 5199.3 5335.2 5378.1 5378.1 5299.4 5049.1 4777.4 4727.3 4934.7 5342.3 5921.6 6622.5 7394.9 8203.0 9232.9 10255.6 
11235.4 12186.6 13137.7 13759.9 13681.3 13073.4 11850.4 9311.6 8710.8 6529.5 4934.7 3990.7 3211.1 2560.3 2074.0 1602.0 1187.2 
843.9 307.5 0.0 
4848.9 5013.4 5177.9 5363.8 5506.8 5599.8 5664.2 5628.4 5485.4 5392.4 5492.5 5792.9 6286.4 6958.6 7766.8 8653.6 9533.3 10334.3 
11163.9 11879.0 12644.3 13523.9 14017.4 13903.0 13187.8 11871.9 11428.5 9097.0 5792.9 3683.1 2832.1 2231.3 1702.1 1330.2 951.2 
615.0 278.9 0.0 
4848.9 5006.2 5170.7 5385.3 5642.7 5878.7 6079.0 6293.5 6415.1 6493.8 6672.6 6980.1 7437.8 8117.2 8911.1 9762.1 10534.5 11213.9 
11635.9 12000.6 12336.7 12866.0 13802.8 15161.7 15969.8 16127.2 16077.1 15433.4 12658.6 8253.1 4598.6 2939.4 2238.5 1666.4 
1094.2 579.3 228.9 0.0 
4848.9 4977.6 5142.1 5363.8 5642.7 5993.2 6386.5 6822.8 7287.6 7752.5 8110.1 8489.1 9025.5 9662.0 10484.4 11271.1 11993.5 
12451.2 12894.6 13116.3 13352.3 13759.9 14496.6 15676.6 17700.5 19452.7 19509.9 18494.4 15826.8 12744.4 9268.6 5399.6 2946.5 
1945.3 1373.1 886.8 336.1 0.0 
4848.9 4963.3 5127.8 5356.6 5657.0 5986.0 6393.6 6844.2 7359.1 7881.2 8360.4 8760.9 9282.9 9940.9 10734.8 11514.3 12229.5 
12644.3 13087.7 13338.0 13574.0 13988.8 14711.1 15855.4 17800.7 19467.0 19459.9 18565.9 15941.2 12744.4 8925.4 5192.2 2917.9 
1888.1 1373.1 908.3 343.3 0.0 
4848.9 4934.7 5099.2 5313.7 5621.3 5964.5 6415.1 6965.8 7645.2 8474.8 9390.2 10391.5 11528.6 12715.8 13795.7 14675.4 15161.7 
15412.0 15526.4 15397.7 15426.3 15705.2 15926.9 16084.2 15233.2 13695.6 13380.9 12451.2 11485.7 8968.3 5320.9 3060.9 2152.7 
1480.4 1115.7 836.8 371.9 0.0 
4848.9 4898.9 5027.7 5242.2 5492.5 5814.4 6236.3 6708.3 7323.4 8060.0 8911.1 9812.2 10899.2 12029.2 13187.8 14210.5 14947.1 
15447.7 15719.5 15776.7 15984.1 16456.1 17006.8 17014.0 16048.5 14718.3 14425.0 12951.8 10334.3 7323.4 4884.6 3261.2 2095.5 
1344.5 886.8 572.1 236.0 0.0 
4848.9 4891.8 4984.8 5185.0 5413.9 5714.2 6064.7 6486.6 7008.7 7623.7 8410.4 9211.4 10134.0 11028.0 11993.5 12823.1 13402.3 
13681.3 13831.5 13802.8 13881.5 14231.9 14696.8 14782.6 14189.0 13180.6 12980.4 11786.1 9611.9 7266.2 5149.2 3447.1 2167.0 
1323.1 786.7 529.2 193.1 0.0 
4848.9 4877.5 4949.0 5099.2 5285.1 5506.8 5785.8 6114.7 6486.6 6930.0 7445.0 8038.5 8639.3 9211.4 9805.0 10312.8 10606.0 
10591.7 10498.7 10269.9 10091.1 10241.3 10563.1 10784.8 10620.3 10191.2 10076.8 9390.2 7838.3 5900.2 4019.3 2588.9 1845.1 
1315.9 951.2 643.7 257.5 0.0 
4848.9 4806.0 4791.7 4813.1 4841.7 4827.4 4784.5 4734.4 4648.6 4577.1 4548.5 4562.8 4620.0 4720.1 4898.9 5042.0 5127.8 5077.7 4884.6 
4620.0 4319.6 4062.2 3819.0 3583.0 3275.5 2968.0 2896.5 2646.1 2374.4 2138.4 1931.0 1723.6 1516.2 1273.0 1079.9 858.2 393.3 0.0 
4848.9 4734.4 4605.7 4419.8 4198.1 3954.9 3754.7 3625.9 3568.7 3568.7 3625.9 3697.4 3790.4 3926.3 4026.4 4140.9 4183.8 4169.5 4047.9 
3747.5 3404.2 3082.4 2796.3 2517.4 2267.1 2052.5 2031.1 1916.7 1780.8 1652.1 1523.3 1387.4 1230.1 1044.2 865.4 665.1 271.8 0.0 
4848.9 4655.8 4362.6 3969.2 3625.9 3461.4 3440.0 3504.3 3554.4 3575.9 3583.0 3575.9 3590.2 3575.9 3561.6 3547.3 3497.2 3404.2 3254.0 
3053.8 2782.0 2524.6 2274.3 2066.9 1902.4 1773.6 1745.0 1652.1 1551.9 1444.6 1315.9 1172.9 1015.5 815.3 593.6 379.0 164.5 0.0 
4848.9 4584.3 4133.7 3611.6 3382.8 3418.5 3554.4 3640.2 3676.0 3676.0 3640.2 3590.2 3518.7 3440.0 3368.5 3282.6 3168.2 3025.2 2875.0 
2710.5 2517.4 2331.5 2167.0 2038.2 1916.7 1802.2 1780.8 1652.1 1573.4 1516.2 1494.7 1380.3 1230.1 979.8 700.9 429.1 257.5 0.0 
4848.9 4512.7 3912.0 3404.2 3354.2 3525.8 3690.3 3783.3 3804.7 3769.0 3690.3 3590.2 3497.2 3397.1 3246.9 3089.5 2939.4 2810.6 2646.1 
2481.7 2331.5 2202.7 2102.6 2016.8 1859.5 1745.0 1730.7 1659.2 1609.1 1759.3 1823.7 1723.6 1566.2 1315.9 951.2 658.0 493.5 0.0 
4848.9 4455.5 3754.7 3311.3 3411.4 3633.1 3811.9 3904.8 3919.1 3854.8 3740.4 3597.3 3454.3 3289.8 3125.3 2953.7 2767.7 2581.8 2403.0 
2231.3 2102.6 2009.6 1923.8 1773.6 1680.7 1566.2 1551.9 1480.4 1509.0 1716.4 1637.7 1494.7 1330.2 1122.8 843.9 708.0 514.9 0.0 
4848.9 4391.2 3654.5 3282.6 3440.0 3697.4 3890.5 3990.7 3990.7 3919.1 3776.1 3604.5 3418.5 3189.7 3018.0 2839.2 2603.2 2360.1 2181.3 
2052.5 1995.3 1873.8 1766.5 1644.9 1530.5 1416.0 1401.7 1351.7 1459.0 1530.5 1380.3 1201.5 1037.0 829.6 693.7 636.5 386.2 0.0 
4848.9 4405.5 3625.9 3289.8 3468.6 3740.4 3933.5 4019.3 4019.3 3940.6 3790.4 3611.6 3389.9 3103.9 2896.5 2717.7 2438.7 2209.9 2045.4 
1973.9 1895.2 1809.4 1702.1 1594.8 1480.4 1366.0 1351.7 1330.2 1444.6 1401.7 1230.1 1165.7 1051.3 829.6 672.3 557.8 300.4 0.0 
4848.9 4412.6 3568.7 3275.5 3475.7 3733.2 3912.0 3997.8 3990.7 3904.8 3776.1 3604.5 3361.3 3103.9 2896.5 2703.4 2431.6 2195.6 2016.8 
1973.9 1859.5 1787.9 1666.4 1566.2 1451.8 1351.7 1330.2 1315.9 1430.3 1373.1 1201.5 1122.8 986.9 736.6 629.4 522.1 271.8 0.0 
